IESNA:LM-63-2002
[TEST]P1389286
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-830-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (56) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19685.7
TILT=NONE
56 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
140.4 194.4 302.4 577.7 1263.4 1819.5 2251.5 2613.2 2991.2 3428.5 3984.6 4691.9 5658.4 7305.2 9437.9 11748.8 14405.2 16240.9 
16791.7 16160.0 14718.4 13368.5 12072.7 10474.5 6835.4 3487.9 1851.9 1409.2 1285.0 1263.4 1236.4 928.7 458.9 345.6 113.4 43.2 0.0 
140.4 189.0 291.6 593.9 1241.8 1846.5 2246.1 2602.4 2985.8 3460.9 3990.0 4686.5 5669.2 7208.0 9486.5 11829.8 14329.6 16176.1 
16856.5 16267.9 14842.5 13514.3 12094.3 10474.5 6997.4 3423.1 1895.1 1425.4 1290.4 1258.0 1236.4 934.1 453.5 340.2 113.4 43.2 0.0 
140.4 189.0 280.8 545.3 1144.6 1744.0 2240.7 2586.2 2991.2 3455.5 3990.0 4697.3 5577.4 6819.3 8930.4 11532.8 14313.4 16289.5 
17142.6 16867.3 15657.8 14475.4 12823.2 11009.1 8077.3 4222.2 2278.5 1571.2 1328.2 1258.0 1225.6 1112.2 464.3 329.4 135.0 54.0 0.0 
140.4 183.6 270.0 475.1 1004.3 1582.0 2159.7 2564.6 2953.4 3401.5 3963.0 4540.8 5269.7 6198.3 7801.9 10334.2 13525.1 16321.9 17526.0 
17650.1 17023.8 16278.7 14977.5 12515.5 9562.1 5647.6 3110.0 1927.5 1436.2 1268.8 1193.2 1101.4 464.3 297.0 151.2 70.2 0.0 
140.4 183.6 248.4 394.1 799.1 1349.8 1943.7 2440.5 2818.4 3277.3 3747.1 4254.6 4897.1 5555.8 6430.5 8001.7 10749.9 14588.8 17450.4 
18449.2 18211.7 17682.5 17580.0 16743.1 13724.9 8903.4 4632.6 2726.6 1700.8 1214.8 971.9 869.3 534.5 270.0 189.0 102.6 0.0 
140.4 178.2 226.8 329.4 561.5 1042.1 1587.4 2127.3 2613.2 3002.0 3460.9 3952.3 4438.2 5037.5 5701.6 6592.5 7920.7 10355.8 14540.2 
18071.3 19480.5 19291.5 18643.6 18956.8 18530.2 16278.7 10015.6 4432.8 2078.7 1204.0 782.9 599.3 453.5 253.8 210.6 145.8 0.0 
140.4 172.8 205.2 259.2 372.5 604.7 1047.5 1522.6 2062.5 2575.4 3029.0 3444.7 3936.1 4454.4 4983.5 5674.6 6603.3 7899.1 9794.2 
12958.2 17061.6 19971.8 20841.1 20430.8 20209.4 20241.8 18794.8 13131.0 5766.4 2202.9 885.5 545.3 404.9 324.0 264.6 216.0 0.0 
140.4 162.0 183.6 210.6 259.2 334.8 480.5 750.5 1160.8 1619.8 2094.9 2629.4 3147.8 3676.9 4195.2 4762.1 5474.8 6327.9 7461.8 9011.3 
11300.6 14205.4 17725.7 20949.1 21726.6 21310.8 20841.1 19237.5 15333.9 8368.8 3601.3 1193.2 566.9 431.9 351.0 302.4 0.0 
140.4 162.0 183.6 205.2 248.4 313.2 442.7 685.7 1063.7 1495.6 1970.7 2478.3 3012.8 3547.3 4076.4 4638.0 5329.1 6149.7 7262.0 8860.2 
10949.7 13719.5 17191.2 20538.7 21748.2 21354.0 20754.7 19275.3 16062.8 9313.7 4092.6 1366.0 566.9 442.7 367.1 318.6 0.0 
140.4 156.6 167.4 178.2 189.0 210.6 237.6 291.6 367.1 502.1 723.5 1015.1 1393.0 1787.2 2262.3 2769.8 3347.5 4103.4 4967.3 6068.8 7558.9 
9162.5 11333.0 13881.5 17277.6 19485.9 18535.6 15884.6 12159.1 8233.9 5453.2 3250.3 1792.6 863.9 367.1 356.4 0.0 
140.4 145.8 151.2 151.2 151.2 151.2 151.2 151.2 151.2 162.0 172.8 194.4 221.4 264.6 313.2 394.1 507.5 691.1 966.5 1387.6 1986.9 2645.6 3385.3 3936.1 
4405.8 5323.7 6711.3 7348.4 6614.1 5204.9 3795.7 2699.6 1690.0 637.1 97.2 32.4 0.0 
140.4 145.8 145.8 140.4 140.4 135.0 129.6 124.2 124.2 124.2 124.2 124.2 129.6 135.0 145.8 156.6 183.6 232.2 324.0 469.7 680.3 847.7 853.1 691.1 
588.5 761.3 1247.2 1841.1 1905.9 1425.4 777.5 372.5 151.2 59.4 27.0 16.2 0.0 
140.4 140.4 135.0 129.6 124.2 124.2 113.4 108.0 102.6 102.6 102.6 97.2 97.2 91.8 91.8 91.8 97.2 108.0 140.4 210.6 280.8 286.2 178.2 113.4 81.0 70.2 
59.4 59.4 54.0 48.6 43.2 27.0 21.6 21.6 16.2 16.2 0.0 
140.4 135.0 124.2 113.4 108.0 108.0 97.2 91.8 81.0 70.2 64.8 59.4 54.0 48.6 37.8 32.4 27.0 21.6 21.6 21.6 16.2 10.8 10.8 5.4 5.4 5.4 10.8 10.8 5.4 10.8 10.8 10.8 10.8 
10.8 16.2 16.2 0.0 
140.4 124.2 113.4 102.6 97.2 86.4 75.6 59.4 48.6 43.2 32.4 27.0 16.2 16.2 10.8 10.8 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 5.4 5.4 5.4 10.8 10.8 
10.8 0.0 
140.4 118.8 102.6 91.8 86.4 70.2 59.4 43.2 32.4 21.6 16.2 10.8 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 5.4 5.4 10.8 10.8 
0.0 
140.4 113.4 97.2 86.4 75.6 59.4 43.2 32.4 21.6 10.8 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 5.4 5.4 5.4 
0.0 
140.4 113.4 97.2 81.0 70.2 54.0 37.8 27.0 16.2 10.8 5.4 0.0 0.0 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 5.4 5.4 
0.0 
140.4 113.4 97.2 81.0 64.8 54.0 32.4 21.6 16.2 5.4 0.0 0.0 10.8 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 5.4 
0.0 
140.4 113.4 97.2 81.0 64.8 54.0 37.8 27.0 16.2 5.4 0.0 16.2 10.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
140.4 113.4 97.2 81.0 70.2 54.0 37.8 27.0 21.6 10.8 10.8 16.2 10.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 0.0 
0.0 
140.4 113.4 97.2 81.0 64.8 54.0 37.8 27.0 21.6 10.8 10.8 21.6 10.8 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 5.4 
0.0 
